??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22630.0120 Seating Pin
HELP_VARIABLE
Company
Halder
Description
EH 22630. - Seating Pin, partially DIN 6321 (old norm) / intermediate sizes
Bill of material
22630.0120 Seating Pin
BESTNR
Ref. No.
22630.0120
AUS
Version
intermediate sizes
D1
10 mm
H
h9
4.5 mm
D2
n6
6 mm
L
8.5 mm
G
Weight
4.4 g
Embedded user actions